Caterpillar D6NLGP

Caterpillar D6NLGP

Price
487,134 USD
Year
2014
Working hours
1138 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA02054
Unit Number433072
Catalog NumberCU2077372
Manufacturing Year2014
Hours1138 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax$487,134
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationCATERPILLAR PRODUCT LINK 321
REGIONAL PACKAGE ADSD-N
STANDARD PACKAGE, LGP
ENCLOSURE (STD)
FENDERS (STD)
FINAL DRIVE (STD)
CAB (STD)
DUAL CONTROL PACKAGE
CONTROL, DUAL, CAB
HYDRAULICS, 4 VALVE, 6VPAT
AIR CLEANER, STANDARD
DEMAND FAN STANDARD
RADIATOR, STANDARD
UNDERCARRIAGE, HEAVY DUTY, LGP
TRACK, 24" ES 46 SECTION
HYDRAULIC OIL, STANDARD
GUARD GUIDING CENTER, HD
SEAT, HEATED
BATTERY, STANDARD, PACKAGE
MAINTENANCE PACKAGE
NO ARO INSTALLATION, VPAT
OIL, CHANGE SYSTEM, HIGH SPD
TANK, FUEL, FAST FILL READY
BULLDOZER, VPAT LGP, STD PKG
PTO FILTER, NO WINCH
GUARD, FRONT LINES, XL, LGP
BULLDOZER 6VPAT, LGP
COVER
DOORS, ENGINE, STANDARD
BLADE, 161" ARO LGP
GUARD, VPAT, STANDARD, PACKAGE
GUARD, CRANKCASE, STANDARD
SAFETY HANDLE, NO SWEEPS
GRID, SANDBLAST
AM/FM RADIO / CD PLAYER
QUICK-EVAC SYSTEM
GRILL, FRONT LOUVERED, STD
GUARD, REAR, STANDARD
DFPW/$8,085.00
0P0720
VANGUARD SIDEBOOM C/W 18 ORD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone