Caterpillar D6NLGP

Caterpillar D6NLGP

Price
225,000 USD
Year
2015
Working hours
4720 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA03147
Unit NumberPBA03147
Catalog NumberCU2460153
Manufacturing Year2015
Hours4720 h
CountryUnited States
Location10421 Fern Hill Drive, FL
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationARO INSTALLATION, VPAT
BLADE, 161" ARO LGP
BULLDOZER, VPAT LGP, STD PKG
CATERPILLAR PRODUCT LINK 321
COLD WEATHER, 120V, PACKAGE
GUARD GUIDING, CENTER
DEMAND FAN STANDARD
ENGINE US
GRID, RADIATOR CORE PROTECTOR
GUARD, REAR, STANDARD
GUARD, VPAT, STANDARD, PACKAGE
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
PACK-DISMOUNTED OR N.I. BLADE
PRECLEANER, TURBINE W/SCREEN
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
SAFETY HANDLE, NO SWEEPS
SCREEN, PROTECTIVE, CAB
SEAT, STANDARD
STANDARD PACKAGE, LGP
TANK FUEL, STANDARD
TRACK, 33", ES, LGP
UNDERCARRIAGE, SYSTEMONE, LGP
COMPLETE STORAGE PROTECTION
Conditions
Good
Fair
Poor
  • undercarriage
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1.711.783424
Idlers Front46462828
Idlers Rear46462828
Links1.391.371520
Pins & Bushings (External).46.461212
Track Roller 11.611.622523
Track Roller 21.661.651618
Track Roller 31.651.641820
Track Roller 4GuardGuard
Track Roller 51.651.641820
Track Roller 61.651.641820
Track Roller 71.691.651418
Track Roller 81.611.622524
Track Shoe Grouser Height2.752.7500
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone