Caterpillar D6NLGP

Caterpillar D6NLGP

Price
162,500 USD
Year
2010
Working hours
6203 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberGHS00273
Unit NumberEQ00015367
Catalog NumberCU2120834
Manufacturing Year2010
Hours6203 h
CountryUnited States
LocationKY
Pricing
Price Excluding Tax$162,500
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
BLADE, PATBLADE, PAT
Additional InformationACCUGRADE READY, CAB
BLADE, ACCUGRADE READY, LGP
CATERPILLAR PRODUCT LINK 321
COLD WEATHER PACKAGE 120V
GUARD PACKAGE, HEAVY DUTY
RIPPER READY PACKAGE
TRACK, 33", ES, LGP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • FairMissing bolts, Tape Residue
  • GoodMissing Pin
  • Good
  • GoodGuard bent in one place
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesEng compontment, radiator, belly pans
  • Yes
safety items
  • Yes
gauges, operator station, console
  • GoodReplace filter elements
  • FairMissing several mounting screws through cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSeat back starting to fray
  • Good
  • PoorFront & rear inoperable, front blade damaged, left wiper needs adjustment, washers inoperable
  • NoReplace - damaged
engine
  • FairReplace primary element
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • N
cooling system
  • FairCoated in grime
  • Good
  • Good
  • FairCoated in grime
  • Good
  • No
  • No
electrical, starting and charging system
  • Good
  • FairRemove batteries to service - Not maintenance free
  • Good
  • Good
  • Good
transmission
  • GoodLooks like transmission has been pulled recently
  • Good
  • FairCoated in grime
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • N/A
hydraulics
  • FairBearings worn - cylinder guards missing bolts
  • Good
  • GoodLeft angle cylinder hose worn to metal wrap
  • FairBearings worn
  • Good
  • FairBearings worn
  • No
blade
  • Good
  • Good
  • Good
  • FairBearings worn
  • Blade s/n STL00100
final drives
  • Good
  • Good
  • Good
  • Good
  • Left FD was 1/2 gallon overfull
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front3034
Idlers Front88
Pins & Bushings (External)2417
Pins & Bushings (Internal)1115
Track Roller 14347
Track Roller 103838
Track Roller 34344
Track Roller 44241
Track Roller 54250
Track Roller 64442
Track Roller 84848
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Equalizer BarBearings worn
Notes - UNDERCARRIAGETrack rollers 2 and 7 are guarded. Machine has rough ride. Ebar bearing have wear.
Pivot ShaftTopped off oil level
comments, misc. repairs, general remarks
  • Blade dog boned will not take grease
  • Broken grease fitting on left c frame bearing
  • Both grease lines to angle cal rear bearings damaged
  • Cant see do to the debris build-up
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
Kenneth Judge
Telephone:+1 304 949 6400
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone