Caterpillar D6NLGP

Caterpillar D6NLGP

Price
189,750 USD
Year
2015
Working hours
3069 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA03088
Unit Number171U054
Catalog NumberCU2531777
Manufacturing Year2015
Hours3069 h
CountryUnited States
LocationPeoria, IL
Pricing
Price Excluding Tax$189,750
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
DIFF STEERDIFF STEER
Additional InformationARO
4TH VALVE
PICTURES AS OF: 12/4/17 2719 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • overall apperance is good - minor damage to the right rear corner
  • No
  • No
  • Goodstep on the draw bar is slightly dented - usable
  • Fairfuel tank guard is slightly dented - hinges for the doors on the fenders are worn
  • Goodsome light scratches
  • Goodno visible cracks or damage
  • Goodno damage
  • Goodstraight and secure
  • Goodno leaks or damage - right rear corner of fuel tank guard is slightly dented
  • Goodno wear or damage
  • Goodpin installed
  • Goodsome light scratches
  • Goodno damage
safety items
  • Yes
  • Yes
  • Goodworking
gauges, operator station, console
  • Goodcloth/ air suspension - no damage
  • Goodno damage
  • Goodworking
  • Yes
  • No
  • Yes
  • radio antenna is broken off
  • Goodworking
  • Goodblower fan working in all speeds
  • Goodno cracks or damage
  • Goodall working
  • Goodworking
  • Goodno damage or abuse
  • Goodcooling
engine
  • Goodno damage
  • Goodsecure
  • Goodno external leaks
  • Goodstarts and runs normally
  • Goodno leaks or damage
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
cooling system
  • Gooddry
  • No
  • No
  • No
  • Yes
  • Goodclean
  • Goodno damage
  • Gooddry
  • Goodclean - no damage
electrical, starting and charging system
  • Goodcharging
  • Goodclean and secure
  • Goodno drag
  • Goodno visible damage
  • Yes
  • YesNo bottle installed
  • ARO ready
transmission
  • Goodno leaks or damage
  • Goodworking normally
  • Goodcools quickly after a stall
  • Goodno visible leaks or damage
  • GoodShifted normally through all speeds
  • Goodno noise
  • Goodno external leaks
  • Goodworking
  • Good1.5 - 3.5
  • Good1.5 - 3.5
  • No
  • No
steering
  • Goodpower and responce are normal
  • Goodworking normally
  • Good
brake
  • 2nd
hydraulics
  • Goodboth are dry
  • Goodno visible leaks or damage
  • Goodboth are dry
  • Goodall functions working normally
  • Gooddry
  • No
blade
  • GoodBOE 75% remaining - unturned
  • Goodsome small dents in the face - dent on the top of the blade - usable
  • Goodno excessive movement
  • Goodstightly dented - usable
  • Goodno excessive movement
final drives
  • Goodno leaks or damage
  • Goodno leaks or damage
  • Goodoil and magnetic plugs are clean
  • Goodoil and magnetic plugs are clean
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Idlers Rear505011
Links35.5234.381320
Pins & Bushings (External)10.9310.933030
Pins & Bushings (Internal)GoodGood
Segments2102092227
Track Roller 142.5941.231423
Carrier Rollers Front47.347.411312
Idlers Front48481414
Track Roller 2GuardGuard
Track Roller 3GuardGuard
Track Roller 4GuardGuard
Track Roller 5GuardGuard
Track Roller 6GuardGuard
Track Roller 7GuardGuard
Track Roller 8GuardGuard
Track Frame - LeftGoodno visible cracks or damage
Track Frame - RightGoodno visible cracks or damage
Carrier RollersGood - System One Type
Equalizer BarGood - no excessive movement
Notes - UNDERCARRIAGEMeasurments in MM taken with ultrasonic tool 11-1-17 @ 2718 SMU
Notes - UNDERCARRIAGE 1full length guard on bottom rollers
Pivot ShaftGood - no leaks
SegmentsGood
comments, misc. repairs, general remarks
  • Inspected 1-5-18 @ 2,719 SMU
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone