Caterpillar D6NLGP

Caterpillar D6NLGP

Price
495,649 USD
Year
2014
Working hours
1669 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA02173
Unit NumberM434192
Catalog NumberCU2157529
Manufacturing Year2014
Hours1669 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$495,649
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationC6.6 ENGINE
CATERPILLAR PRODUCT LINK 321
VANGUARD SIDEBOOM C/W 18
REGIONAL PACKAGE ADSD-N
STANDARD PACKAGE, LGP
ENCLOSURE (STD)
FENDERS (STD)
FINAL DRIVE (STD)
CAB (STD)
DUAL CONTROL PACKAGE
CONTROL, DUAL, CAB
HYDRAULICS, 4 VALVE, 6VPAT
AIR CLEANER, STANDARD
DEMAND FAN STANDARD
RADIATOR, STANDARD
UNDERCARRIAGE, HEAVY DUTY, LGP
GUARD GUIDING CENTER, HD
TRACK, 24" ES 46 SECTION
BATTERY, STANDARD, PACKAGE
HYDRAULIC OIL, STANDARD
NO ARO INSTALLATION, VPAT
SEAT, HEATED
TANK, FUEL, FAST FILL READY
MAINTENANCE PACKAGE
PTO FILTER, NO WINCH
OIL, CHANGE SYSTEM, HIGH SPD
BULLDOZER 6VPAT, LGP
BULLDOZER, VPAT LGP, STD PKG
DOORS, ENGINE, STANDARD
GUARD, FRONT LINES, XL, LGP
BLADE, 161" ARO LGP
COVER
GRID, SANDBLAST
GUARD, VPAT, STANDARD, PACKAGE
SAFETY HANDLE, NO SWEEPS
GUARD, REAR, STANDARD
DFPW/$15,033.00
GUARD, CRANKCASE, STANDARD
GRILL, FRONT LOUVERED, STD
0P0720
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone