Caterpillar D6NLGP

Caterpillar D6NLGP

Price
225,000 USD
Year
2016
Working hours
4176 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberMG500550
Unit NumberMG500550
Catalog NumberCU2544649
Manufacturing Year2016
Hours4176 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationARO INSTALLATION, VPAT
BATTERY, HEAVY DUTY, PACKAGE
BLADE, 161" ARO LGP
BULLDOZER, VPAT, LGP, HD, PKG
CAB STANDARD PACKAGE
COMPLETE STORAGE PROTECTION
DEMAND FAN STANDARD
GRID, SANDBLAST
GUARD GUIDING, CENTER
GUARD, REAR, STANDARD
GUARD, VPAT, HEAVY DUTY, PKG
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
PACK-DISMOUNTED OR N.I. BLADE
PRECLEANER, TURBINE W/SCREEN
PRODUCT LINK, CELLULAR PL641
PTO FILTER, NO WINCH
RADIATOR, STANDARD
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE, AM-N
RIPPER READY PACKAGE
SCREEN, REAR
STANDARD PACKAGE, LGP
TANK FUEL, STANDARD
TRACK, 33", ES, LGP
UC, LGP, SYSTEMONE
Conditions
Good
Fair
Poor
  • undercarriage
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoe Grouser Height2.842.861818
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Notes - UNDERCARRIAGERight equalizer bar pin has a lot of play
Track Roller 84242118118
Track Roller 74242118118
Track Roller 64242118118
Track Roller 54242118118
Track Roller 34242118118
Track Roller 24242118118
Track Roller 140.540.5108108
Segmentspoorpoor
Pins & Bushings (External).36.375855
Links1.011.01104104
Idlers Rear46462828
Idlers Front43435252
Carrier Rollers Front1451539476
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone