Caterpillar D6NLGP

Caterpillar D6NLGP

Price
225,000 USD
Year
2015
Working hours
2216 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA02855
Unit Number15NE0020
Catalog NumberCU4360039
Manufacturing Year2015
Hours2216 h
CountryUnited States
LocationHouston, TX
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationHYDRAULIC OIL, STANDARD
ENGINE US
RIPPER READY PACKAGE
BLADE, 161" ARO LGP
REGIONAL PACKAGE ADSD-N
CATERPILLAR PRODUCT LINK 321
ARO INSTALLATION, VPAT
BULLDOZER, VPAT LGP, STD PKG
STANDARD PACKAGE, LGP
UNDERCARRIAGE, SYSTEMONE, LGP
PTO FILTER, NO WINCH
GUARD, REAR, STANDARD
GRID, RADIATOR CORE PROTECTOR
AIR CLEANER, STANDARD
DEMAND FAN STANDARD
TANK FUEL, STANDARD
GUARD, VPAT, STANDARD, PACKAGE
RADIATOR, STANDARD
TRACK, 33", MS, LGP
GUARD GUIDING, FRONT & REAR
BATTERY, STANDARD, PACKAGE
LANE 3 ORDER
PACK-DISMOUNTED OR N.I. BLADE
SEAT, STANDARD
CAB, PROTECTION PACKAGE
COMPLETE STORAGE PROTECTION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFuel cap broken
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Machine and cab are filthy
safety items
  • Good
  • Good
  • Yes
gauges, operator station, console
  • FairA/c filters are dirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAll washers inop / left door washer nozzle clogged
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Machine needs a 500 service
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • All
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - RightFairRight track loose
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Kris Jordan
Telephone:+1 936 632 6775
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone