Caterpillar D6NLGP

Caterpillar D6NLGP

Price
189,750 USD
Year
2015
Working hours
3118 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA02274
Unit Number181U036
Catalog NumberCU4349884
Manufacturing Year2015
Hours3118 h
CountryUnited States
LocationPeoria, IL
Pricing
Price Excluding Tax$189,750
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
BLADE, SBLADE, S
DIFF STEERDIFF STEER
SWEEPSSWEEPS
SCREENSSCREENS
Additional InformationPICTURES AS OF: 8/9/18 3008 HOURS

ACCUGRADE READY
AIR SUSPENSION SEAT
LGP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
general appearance
  • Good
  • Good
  • Good
  • FairSome scratches/peeling.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSome minor fading.
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Good
  • GoodJune 2014.
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodCooling correctly.
  • Good
  • Good
  • Good
  • GoodSmall tear in mat.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCloth air ride seat.
  • Good
  • Good
  • Yes
  • YesParts CD.
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodEngine starts and runs correctly.
  • Good
  • No
  • Yes
  • Yes
  • No
  • No
  • Normal, 91 psi.
  • None, normal.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good1950 rpm stall speed.
  • Good
  • Good
  • Yes
  • NoNo visible leaks.
  • Yes
  • No
  • Machine drives and shifts correctly.
steering
  • GoodOperates correctly, smooth/quiet.
  • Good
  • Good
brake
  • Good
  • Good
  • 1.5
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • GoodMinor wear in C-frame pins.
  • GoodRecently flipped edges, new end bits.
  • Good
  • Good
  • GoodSome minor wear.
  • Good
  • GoodMinor wear in link/link pins.
final drives
  • Good
  • Good
  • Yes
  • Oil levels are correct, magnetic plugs normal.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1711732923
Idlers Front47462230
Idlers Rear47.5471822
Links32.332.54542
Pins & Bushings (External)10.910.93030
Pins & Bushings (Internal)76176122
Segments2072083531
Track Roller 138.639.14037
Track Roller 239.941.73220
Track Roller 339.640.43328
Track Roller 4GuardGuard
Track Roller 538.939.63833
Track Roller 639.440.43528
Track Roller 739.639.93332
Track Roller 837.939.14437
Track Shoe Grouser Height75.475.21111
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Bottom RollersCAT, system-one.
Cannon / Track AdjusterSpots of chrome peeling/rust on track adjuster sleeves.
Carrier RollersCAT, system-one.
Equalizer BarGood, pins/bushings tight.
Idlers / TypeRelieved center tread.
Link / Brand / Part NumberCAT system-one. 235-2501
Pivot ShaftNo leaks.
SegmentsGood
Track Shoes Width / Type33” extreme service.
comments, misc. repairs, general remarks
  • Inspected 8-9-18 @ 3008 hours.
emissions
  • Good
  • GoodOriginal DPF.
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone