Caterpillar D6NLGP

Caterpillar D6NLGP

Price
232,400 USD
Year
2015
Working hours
2746 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA02615
Unit NumberHGN0619
Catalog NumberCU2411222
Manufacturing Year2015
Hours2746 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$232,400
Tax-
Price Including Tax-
Features
Additional InformationWORK READY

AIR CLEANER, STANDARD
ARO INSTALLATION, VPAT
BLADE, 161" ARO LGP
BULLDOZER, VPAT LGP, STD PKG
CATERPILLAR PRODUCT LINK 321
COLD WEATHER, 120V, PACKAGE
COMPLETE STORAGE PROTECTION
D6NLGP 2015
DEMAND FAN STANDARD
GUARD GUIDING, CENTER
GUARD STANDARD, FAST FILL
GUARD, VPAT, HEAVY DUTY, PKG
HYDRAULIC OIL, STANDARD
LANE 2 ORDER
MAINTENANCE PACKAGE
PACK-DISMOUNTED OR N.I. BLADE
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
SAFETY HANDLE, NO SWEEPS
SEAT, STANDARD
STANDARD PACKAGE, LGP
TRACK, 33", ES, LGP
UNDERCARRIAGE, SYSTEMONE, LGP
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone