Caterpillar D6NLGP

Caterpillar D6NLGP

Price
233,986 USD
Year
2015
Working hours
2854 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA02356
Unit Number0PBA02356
Catalog NumberCU2370232
Manufacturing Year2015
Hours2854 h
CountryUnited States
LocationAlexandria, LA
Pricing
Price Excluding Tax$233,986
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationAIR CLEANER, STANDARD
ARO INSTALLATION, VPAT
BATTERY, HEAVY DUTY, PACKAGE
BLADE, 161" ARO LGP
BULLDOZER, VPAT LGP, STD PKG
CAB, PROTECTION PACKAGE
CATERPILLAR PRODUCT LINK 321
COMPLETE STORAGE PROTECTION
DEMAND FAN STANDARD
GUARD GUIDING, CENTER
GUARD STANDARD
GUARD, VPAT, HEAVY DUTY, PKG
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
NO GUARD
PA55 WINCH, SLOW SPEED, PKG
PACK-DISMOUNTED OR N.I. BLADE
PTO FILTER, WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE ADSD-N
SEAT, STANDARD
STANDARD PACKAGE, LGP
TANK FUEL, STANDARD
TRACK, 33", ES, LGP
UNDERCARRIAGE, SYSTEMONE, LGP
WINCH READY PACKAGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone