Caterpillar D6NLGP

Caterpillar D6NLGP

Price
160,000 USD
Year
2014
Working hours
5280 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA01840
Unit Number432022T
Catalog NumberCU2030731
Manufacturing Year2014
Hours5280 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$160,000
Tax-
Price Including Tax-
Features
Additional Information2014 CATERPILLAR D6N LGP DOZER
AIR CLEANER, STANDARD
AM/FM RADIO / CD PLAYER
BATTERY, HEAVY DUTY
BLADE, 161" ARO LGP
BULLDOZER 6VPAT, LGP
BULLDOZER, VPAT LGP, STD PKG
C6.6 ENGINE
CAB (STD)
CAB, PROTECTION PACKAGE
CATERPILLAR PRODUCT LINK 321
COLD WEATHER, 120V, PACKAGE
CONTROL, DUAL, CAB
COVER
DEMAND FAN STANDARD
DOORS, ENGINE, STANDARD
DUAL CONTROL PACKAGE
ENCLOSURE (STD)
ETHER STARTING AID
FENDERS (STD)
FINAL DRIVE (STD)
GRILL, FRONT LOUVERED, STDR
GUARD GUIDING CENTER, HD
0P0800/5280 GD 1/08/19
GUARD, CRANKCASE, STDR
GUARD, FRONT LINES, XL, LGP
GUARD, VPAT, STANDARD, PACKAGE
HEATER, ENGINE COOL, 120V
HYDRAULIC OIL, STANDARD
HYDRAULICS, 4 VALVE, 6VPAT
NO ARO INSTALLATION, VPAT
PA55 WINCH, STANDARD SPEED PKG
PTO FILTER, WINCH
QUICK EVAC SYSTEM
RADIATOR, STANDARD
REGIONAL PACKAGE ADSD-N
SCREEN, PROTECTIVE, CAB
SEAT, STANDARD
STANDARD PACKAGE, LGP
STARTER, HEAVY DUTY
SWEEPS, CAB
TANK FUEL, STANDARD
TRACK, 34", ES, LGP, HD
TRIMBLE BASE KIT
UNDERCARRIAGE, HEAVY DUTY, LGP
WINCH CABLE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone