Caterpillar D6NLGP

Caterpillar D6NLGP

Price
360,000 USD
Year
2010
Working hours
2262 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberGHS00399
Unit NumberGHS399
Catalog NumberCU1442642
Manufacturing Year2010
Hours2262 h
CountryUnited States
LocationRock Springs, WY
Pricing
Price Excluding Tax$360,000
Tax-
Price Including Tax-
Features
Additional Information*D6N LGP TRACTOR
*ACCUGRADE READY, CAB
*RIPPER READY PACKAGE
*MAINTENANCE PACKAGE
*COLD WEATHER PACKAGE 120V
*GUARD PACKAGE, HEAVY DUTY
CATERPILLAR PRODUCT LINK 321
BLADE, ACCUGRADE READY, LGP
TRACK, 33", ES, LGP
INSTRUCTIONS, ENGLISH
PACK-DISMOUNTED OR N.I. BLADE
COMPLETE STORAGE PROTECTION
LANE 1 ORDER
VANGUARD SIDEBOOM KIT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone