Caterpillar D6NLGP

Caterpillar D6NLGP

Price
479,730 USD
Year
2014
Working hours
646 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA01765
Unit Number431546
Catalog NumberCU2041645
Manufacturing Year2014
Hours646 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$479,730
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationC6 ENGINE
LANE 4 ORDER
CATERPILLAR PRODUCT LINK 321
VANGUARD SIDEBOOM C/W 18
REGIONAL PACKAGE ADSD-N
STANDARD PACKAGE, LGP
ENCLOSURE (STD)
FENDERS (STD)
FINAL DRIVE (STD)
CAB (STD)
DUAL CONTROL PACKAGE
CONTROL, DUAL, CAB
HYDRAULICS, 4 VALVE, 6VPAT
AIR CLEANER, STANDARD
DEMAND FAN STANDARD
RADIATOR, STANDARD
TRACK, 24" ES 46 SECTION
UNDERCARRIAGE, HEAVY DUTY, LGP
HYDRAULIC OIL, STANDARD
GUARD GUIDING CENTER, HD
SEAT, HEATED
BATTERY, STANDARD, PACKAGE
MAINTENANCE PACKAGE
NO ARO INSTALLATION, VPAT
OIL, CHANGE SYSTEM, HIGH SPD
TANK, FUEL, FAST FILL READY
BULLDOZER, VPAT LGP, STD PKG
PTO FILTER, NO WINCH
GUARD, FRONT LINES, XL, LGP
BULLDOZER 6VPAT, LGP
COVER
DOORS, ENGINE, STANDARD
SAFETY HANDLE, NO SWEEPS
GRID, SANDBLAST
BLADE, 161" ARO LGP
GRILL, FRONT LOUVERED, STD
GUARD, REAR, STANDARD
GUARD, VPAT, STANDARD, PACKAGE
GUARD, CRANKCASE, STANDARD
0P0720
AM/FM RADIO / CD PLAYER
DFPW/$8,085.00
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone