Caterpillar D6NLGP

Caterpillar D6NLGP

Price
185,000 USD
Year
2015
Working hours
4230 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA02989
Unit Number21715290P
Catalog NumberCU4256019
Manufacturing Year2015
Hours4230 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$185,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationARO INSTALLATION, VPAT
BLADE, 161" ARO LGP
BULLDOZER, VPAT, LGP, HD, PKG
CATERPILLAR PRODUCT LINK 321
ENGINE US
GUARD GUIDING MS F&R, HD
GUARD, VPAT, HEAVY DUTY, PKG
STANDARD PACKAGE, LGP
TRACK, 33", ES, LGP, HD
U/C HD WITH DOUBLE FLANGE, LGP
SNM940 CONNECTED
KIT BASE CAT DOZER D6N
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone