Caterpillar D6NLGP

Caterpillar D6NLGP

Price
On Request
Year
2016
Working hours
2511 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberMG500601
Unit NumberMG500601
Catalog NumberCU4344271
Manufacturing Year2016
Hours2511 h
CountryGermany
LocationOberhausen
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationUNDERCARRIAGE TRACK ROLLERS: 70 %
UNDERCARRIAGE CARRIER ROLLERS: 80 %
UNDERCARRIAGE TRACK BUSHINGS: 80 %
OPERATING WEIGHT: 18.2 T
UNDERCARRIAGE IDLERS BACK: 70 %
ENGINEPOWER: 152 HP
UNDERCARRIAGE TRACK LINKS: 70 %
BLADE CAPACITY: 3.2 CBM
BLADE WIDE: 4080 MM
TRACK SHOES (PADS) CONDITION: 85 %
UNDERCARRIAGE IDLERS FRONT: 70 %
TRACK SHOES (PADS) WIDE: 840 MM
BLADE CONDITION: 70 %
UNDERCARRIAGE SPROCKETS: 85 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone