Caterpillar D6NLGP

Caterpillar D6NLGP

Price
148,000 USD
Year
2013
Working hours
5166 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA01045
Unit NumberPBA1045
Catalog NumberCU4401825
Manufacturing Year2013
Hours5166 h
CountryUnited States
LocationRussellville, AR
Pricing
Price Excluding Tax$148,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationAIR CLEANER, STANDARD
ARO INSTALLATION, VPAT
BATTERY, HEAVY DUTY, PACKAGE
BLADE, 161" ARO LGP
BULLDOZER, VPAT LGP, STD PKG
CAB, PROTECTION PACKAGE
CATERPILLAR PRODUCT LINK 321
DEMAND FAN STANDARD
GUARD GUIDING, CENTER
GUARD STANDARD
GUARD, REAR, STANDARD
GUARD, VPAT, HEAVY DUTY, PKG
HYDRAULIC OIL, STANDARD
LANE 2 ORDER
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
SEAT, STANDARD
STANDARD PACKAGE, LGP
TANK FUEL, STANDARD
TRACK, 33", ES, LGP
UNDERCARRIAGE, SYSTEMONE, LGP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 5703444
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone