Caterpillar D6NLGP

Caterpillar D6NLGP

Price
204,300 USD
Year
2015
Working hours
3048 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA02696
Unit NumberHGN0622
Catalog NumberCU2331661
Manufacturing Year2015
Hours3048 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$204,300
Tax-
Price Including Tax-
Features
Additional InformationSHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE - WORK READY

D6NLGP 2015
BLADE, 161" ARO LGP
RADIATOR, STANDARD
AIR CLEANER, STANDARD
CATERPILLAR PRODUCT LINK 321
REGIONAL PACKAGE ADSD-N
SAFETY HANDLE, NO SWEEPS
GUARD, REAR, STANDARD
PTO FILTER, NO WINCH
HYDRAULIC OIL, STANDARD
UNDERCARRIAGE, SYSTEMONE, LGP
STANDARD PACKAGE, LGP
GUARD GUIDING, CENTER
GUARD STANDARD, FAST FILL
COLD WEATHER, 120V, PACKAGE
ARO INSTALLATION, VPAT
PACK-DISMOUNTED OR N.I. BLADE
COMPLETE STORAGE PROTECTION
DIRECT DRIVE FAN, REVERSING
LANE 2 ORDER
TRACK, 34" ES (46 SEC)
ELECTRICAL INSULATED BREATHER
DUAL CONTROL PACKAGE
BULLDOZER, VPAT, LGP, HD, PKG
GUARD, VPAT, STANDARD, PACKAGE
SEAT, HEATED
ANTIFREEZE, -50C (-58F)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone