Caterpillar D6NLGP

Caterpillar D6NLGP

Price
219,000 USD
Year
2014
Working hours
5823 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA02027
Unit NumberPBA02027
Catalog NumberCU2250837
Manufacturing Year2014
Hours5823 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax$219,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationREGIONAL PACKAGE ADSD-N
STANDARD PACKAGE, LGP
UNDERCARRIAGE, SYSTEMONE, LGP
RIPPER READY PACKAGE
SEAT, STANDARD
GUARD, REAR, STANDARD
BULLDOZER, VPAT LGP, STD PKG
HYDRAULIC OIL, STANDARD
TRACK, 33", ES, LGP
TANK FUEL, STANDARD
DEMAND FAN STANDARD
RADIATOR, STANDARD
PTO FILTER, NO WINCH
BLADE, 161" ARO LGP
COMPLETE STORAGE PROTECTION
PRECLEANER, TURBINE W/SCREEN
PACK-DISMOUNTED OR N.I. BLADE
SCREEN, PROTECTIVE, CAB
GRID, SANDBLAST
LANE 3 ORDER
SAFETY HANDLE, NO SWEEPS
GUARD, VPAT, STANDARD, PACKAGE
GUARD GUIDING, CENTER
ARO INSTALLATION, VPAT
COLD WEATHER, 120V, PACKAGE
CATERPILLAR PRODUCT LINK 321
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone