Caterpillar D6NLGP

Caterpillar D6NLGP

Price
198,000 USD
Year
2010
Working hours
5449 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberGHS00422
Unit NumberGHS00422
Catalog NumberCU2476803
Manufacturing Year2010
Hours5449 h
CountryUnited States
LocationKingsport, TN
Pricing
Price Excluding Tax$198,000
Tax-
Price Including Tax-
Features
Additional Information*****PT+HYD THREW 8/29/19 OR 6514 HOURS

*D6N LGP TRACTOR
*INSTALLATION, ARO CAB
*RIPPER READY PACKAGE
*MAINTENANCE PACKAGE
*COLD WEATHER PACKAGE 120V
*GUARD PACKAGE, HEAVY DUTY
BLADE, ACCUGRADE READY, LGP
TRACK, 33", ES, LGP
CATERPILLAR PRODUCT LINK 321
PACK-DISMOUNTED OR N.I. BLADE
CATERPILLAR D6N LGP TRACK TYPE TRACTOR
COMPLETE STORAGE PROTECTION
LANE 1 ORDER
EQUIPPED WITH CAT PRODUCT LINK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Matthew Reid
Telephone:+1 865 3846543
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone