Caterpillar D6NLGP

Caterpillar D6NLGP

Price
198,000 USD
Year
2014
Working hours
2987 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA01758
Unit Number181U034
Catalog NumberCU4349881
Manufacturing Year2014
Hours2987 h
CountryUnited States
LocationSpringfield, IL
Pricing
Price Excluding Tax$198,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
WINCHWINCH
BLADE, PATBLADE, PAT
BLADE, SBLADE, S
DIFF STEERDIFF STEER
SWEEPSSWEEPS
SCREENSSCREENS
Additional InformationPICTURES AS OF: 11/29/18 2989 HOURS

ACCUGRADE READY
AIR SUSPENSION SEAT
BLADE SHAKE
LGP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHas been repainted, minor orange peel, couple minor runs.
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Good
  • GoodAugust 2013.
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCloth air ride seat.
  • GoodMinor fading of some switch symbols.
  • Good
  • Yes
  • No
  • Yes
engine
  • Good
  • GoodELC
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal, 68 psi.
  • None, normal.
cooling system
  • Good
  • Good
  • Good
  • GoodBelt drive.
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • FairLow, had to jump start.
  • Good
  • Good
  • Good
  • Good
  • No
transmission
  • Good
  • Good
  • GoodNo visible leaks.
  • Good
  • Good1960 RPM
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • No
  • Machine drives and shifts correctly.
steering
  • Good
  • Good
  • Good
  • Good
  • Machine steers correctly.
brake
  • Good
  • Good
  • 1.5
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • GoodMinor dent/scratches, bracket plate welded on.
  • GoodMinor wear.
  • Good60% remaining, edges have been flipped.
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Yes
  • Oil levels correct.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1721732623
Idlers Front48481414
Idlers Rear48481414
Links33.533.83230
Pins & Bushings (External)11.210.92430
Pins & Bushings (Internal)760.8760.800
Segments2082083131
Track Roller 139.940.13230
Track Roller 241.242.22317
Track Roller 341.441.42222
Track Roller 4GuardGuard
Track Roller 540.440.62827
Track Roller 641.740.92025
Track Roller 741.240.92325
Track Roller 838.938.93838
Track Shoe Grouser Height73.773.21516
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Bottom RollersCAT system-one single flange.
Cannon / Track AdjusterNo leaks. Chrome is peeling from sleeves.
Carrier RollersCAT system-one.
Equalizer BarGood, no wear/movement
Idlers / TypeCAT system-one relieved center tread.
Link / Brand / Part NumberCAT System-one.
Pivot ShaftGood, no leaks.
SegmentsGood condition.
Track Shoes Width / Type33” extreme service.
comments, misc. repairs, general remarks
  • Inspected 11-29-18 at 2989 hrs.
emissions
  • GoodPassed aftertreatment functional test
  • GoodOriginal DPF.
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone