Caterpillar D6NLGP

Caterpillar D6NLGP

Price
213,806 USD
Year
2017
Working hours
5134 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberMG501315
Catalog NumberCU2545698
Manufacturing Year2017
Hours5134 h
CountryPoland
Pricing
Price Excluding Tax$213,806
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
LANDFILL ARRANGEMENTLANDFILL ARRANGEMENT
Additional InformationPODWOZIE SYSTEMONE:
ŁAŃCUCHY W 75% DOBRE
WIENIEC ZĘBATY /SPROCKET’Y/: W 80% DOBRY
KOŁA NAPINAJĄCE W 75% DOBRE
ROLKI JEZDNE W 90% DOBRE
ROLKI PODTRZYMUJĄCE W 85% DOBRE
KLEPKI PODWOZIA: SZEROKOŚĆ 840 MM, W 90% DOBRE
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • PL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR SP. Z O.O.See InventoryWebsiteSelect contact
BMPL USED EQUIPMENT DEPARTMENT
Poland
Telephone:+48 12 210 01 22
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone