Caterpillar D6NLGP

Caterpillar D6NLGP

Price
285,000 USD
Year
2018
Working hours
1433 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberMG501460
Unit Number154510PF
Catalog NumberCU4331883
Manufacturing Year2018
Hours1433 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$285,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
ENGINEENGINE
Additional InformationREGIONAL PACKAGE, AM-N
LIGHTS
GUARD, GUIDING, ES, FULL, HD
KIT VISIBILITY, SINGLE CAMERA
RADIATOR, STANDARD
TANK FUEL, STANDARD
DEMAND FAN STANDARD
LANE 2 ORDER
AIR CLEANER, STANDARD
GUARD, REAR, STANDARD
PTO FILTER, NO WINCH
PRODUCT LINK, CELLULAR PLE641
STANDARD PACKAGE, LGP
GUARD, VPAT, HEAVY DUTY, PKG
COLD WEATHER, 120V, PACKAGE
ARO INSTALLATION, VPAT
BLADE, 161" ARO LGP
RIPPER READY PACKAGE
HYDRAULIC OIL, STANDARD
UC, LGP, HEAVY DUTY
BULLDOZER, VPAT, LGP, HD, PKG
TRACK, 33" ES LGP HD
COMPLETE STORAGE PROTECTION
CAB COMFORT PACKAGE
PACK-DISMOUNTED OR N.I. BLADE
.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone