Caterpillar D6NLGP

Caterpillar D6NLGP

Price
400,902 USD
Year
2016
Working hours
1479 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberMG500619
Unit Number442225
Catalog NumberCU2386373
Manufacturing Year2016
Hours1479 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$400,902
Tax-
Price Including Tax-
Features
Additional InformationC7.1 ENGINE
PRODUCT LINK, CELLULAR PL641
STANDARD PACKAGE, LGP
ENCLOSURE(STD)
FENDER(STD)
FINAL DRIVE(STD)
AIR CLEANER, STANDARD
UC, LGP, HEAVY DUTY
TRACK, 34", ES, LGP, HD
GUARD GUIDING CENTER, HD
DUAL CONTROL PACKAGE
CONTROL, DUAL, CAB
HYDRAULICS, 4 VALVE, 6VPAT
DEMAND FAN STANDARD
RADIATOR, STANDARD
HEATER, ENGINE COOLANT, 120V
COLD WEATHER, 120V, PACKAGE
BATTERY, HEAVY DUTY
ETHER STARTING AID
CAB STANDARD PACKAGE
STARTER, HEAVY DUTY
TANK FUEL, STANDARD
NO ARO INSTALLATION, VPAT
GUARD, CRANKCASE, HD
GUARD, VPAT, HEAVY DUTY, PKG
FUEL TANK GUARD (6 MM THICK)
GRILL, FRONT LOUVERED, HD
PA55 WINCH, STANDARD SPEED PKG
NO GUARD
BULLDOZER, VPAT LGP, STD PKG
PTO FILTER, WINCH
DOORS, ENGINE, STANDARD
COVER
BULLDOZER 6VPAT, LGP
GUARD, FRONT LINES, LGP,STDR
CAB PROTECTION PACKAGE
SCREEN, PROTECTIVE, CAB
HYDRAULIC OIL, STANDARD
SWEEPS, CAB
0P0720
BLADE, 161" ARO LGP
FAIRLEAD, 3 ROLLERS IN
REGIONAL PACKAGE, AM-N
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone