Caterpillar D6NLGP

Caterpillar D6NLGP

Price
315,000 USD
Year
2016
Working hours
475 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberMG500621
Unit Number442224
Catalog NumberCU2386372
Manufacturing Year2016
Hours475 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$315,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationC7.1 ENGINE
PRODUCT LINK, CELLULAR PL641
STANDARD PACKAGE, LGP
ENCLOSURE(STD)
FENDER(STD)
FINAL DRIVE(STD)
AIR CLEANER, STANDARD
UC, LGP, HEAVY DUTY
TRACK, 34", ES, LGP, HD
GUARD GUIDING CENTER, HD
DUAL CONTROL PACKAGE
CONTROL, DUAL, CAB
HYDRAULICS, 4 VALVE, 6VPAT
DEMAND FAN STANDARD
RADIATOR, STANDARD
HEATER, ENGINE COOLANT, 120V
COLD WEATHER, 120V, PACKAGE
BATTERY, HEAVY DUTY
ETHER STARTING AID
CAB STANDARD PACKAGE
STARTER, HEAVY DUTY
TANK FUEL, STANDARD
NO ARO INSTALLATION, VPAT
GUARD, CRANKCASE, HD
GUARD, VPAT, HEAVY DUTY, PKG
FUEL TANK GUARD (6 MM THICK)
GRILL, FRONT LOUVERED, HD
FAIRLEAD, 3 ROLLERS
PA55 WINCHSTD SPEED PKG-
PTO FILTER, WINCH
WINCH CABLE
GUARD, FRONT LINES, LGP,STDR
DOORS, ENGINE, STANDARD
BULLDOZER, VPAT LGP, STD PKG
BULLDOZER 6VPAT, LGP
HYDRAULIC OIL, STANDARD
CAB PROTECTION PACKAGE
COVER
BLADE, 161" ARO LGP
GUARD,REAR,DRAWBAR & WINCH RDY
SCREEN, PROTECTIVE, CAB
SWEEPS, CAB
GUARD, REAR, STANDARD
AM-FM RADIO / CD PLAYER
REGIONAL PACKAGE, AM-N
474 KCW 2/12/19
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone