Caterpillar D6NLGP

Caterpillar D6NLGP

Price
367,000 USD
Year
2017
Working hours
2285 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberMG500920
Unit Number147110PF
Catalog NumberCU4257274
Manufacturing Year2017
Hours2285 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$367,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationARO INSTALLATION, VPAT
BLADE, 161" ARO LGP
BULLDOZER, VPAT, LGP, HD, PKG
CAB COMFORT PACKAGE
COLD WEATHER, 120V, PACKAGE
COMPLETE STORAGE PROTECTION
DEMAND FAN STANDARD
GUARD, GUIDING, ES, FULL, HD
GUARD, REAR, STANDARD
GUARD, VPAT, HEAVY DUTY, PKG
HYDRAULIC OIL, STANDARD
KIT VISIBILITY, SINGLE CAMERA
LANE 3 ORDER
NO REAR HYDRAULIC PACKAGE
PACK-DISMOUNTED OR N.I. BLADE
PRECLEANER, TURBINE W/SCREEN
PRODUCT LINK, CELLULAR PL641
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE, AM-N
STANDARD PACKAGE, LGP
TANK FUEL, STANDARD
TRACK, 33" ES LGP HD
UC,LGP,HEAVY DUTY W/DBL FLANGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone