Caterpillar D6NLGP

Caterpillar D6NLGP

Price
220,083 USD
Year
2017
Working hours
2381 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberMG501427
Unit NumberMG501427
Catalog NumberCU4430117
Manufacturing Year2017
Hours2381 h
CountryGermany
LocationGlinde
Pricing
Price Excluding Tax$220,083
Tax (19%)$41,816
Price Including Tax$261,899
Features
Additional InformationUNDERCARRIAGE TRACK ROLLERS: 70 %
UNDERCARRIAGE SPROCKETS: 70 %
OPERATING WEIGHT: 18.2 T
UNDERCARRIAGE TRACK BUSHINGS: 70 %
UNDERCARRIAGE IDLERS BACK: 70 %
ENGINEPOWER: 152 HP
UNDERCARRIAGE TRACK LINKS: 70 %
BLADE WIDE: 4000 MM
UNDERCARRIAGE CARRIER ROLLERS: 60 %
TRACK SHOES (PADS) CONDITION: 80 %
UNDERCARRIAGE IDLERS FRONT: 70 %
TRACK SHOES (PADS) WIDE: 840 MM
BLADE CONDITION: 80 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thomas Woidelko
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone