Caterpillar D6NLGP

Caterpillar D6NLGP

Price
171,500 USD
Year
2014
Working hours
3522 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA01862
Unit NumberMGN0816
Catalog NumberCU2104817
Manufacturing Year2014
Hours3522 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$171,500
Tax-
Price Including Tax-
Features
Additional InformationSHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE. - WORK READY

D6NLGP 2014
AIR CLEANER, STANDARD
DEMAND FAN STANDARD
RADIATOR, TRASH RESISTANT
UNDERCARRIAGE, SYSTEMONE, LGP
TRACK, 33", ES, LGP
GUARD GUIDING, FRONT & REAR
HYDRAULIC OIL, STANDARD
COLD WEATHER, 120V, PACKAGE
SEAT, STANDARD
CATERPILLAR PRODUCT LINK 321
ARO INSTALLATION, VPAT
TANK FUEL, STANDARD
PTO FILTER, WINCH
BULLDOZER, VPAT, LGP, HD, PKG
COMPLETE STORAGE PROTECTION
GUARD, VPAT, HEAVY DUTY, PKG
SAFETY HANDLE, NO SWEEPS
SCREEN, PROTECTIVE, CAB
GUARD STANDARD
PACK-DISMOUNTED OR N.I. BLADE
BLADE, 161" ARO LGP
NO GUARD
EMA
REGIONAL PACKAGE ADSD-N
LANE 3 ORDER
STANDARD PACKAGE, LGP
WARNING DECALS, AINSI
HYDRAULICS, 4 VALVE, 6VPAT
DUAL CONTROL PACKAGE
CONTROL, DUAL, CAB
CAB(STD)
FINAL DRIVE(STD)
FENDER(STD)
ENCLOSURE(STD)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone