Caterpillar D6NLGP

Caterpillar D6NLGP

Price
355,636 USD
Year
2018
Working hours
814 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberSGG00297
Unit Number155240PF
Catalog NumberCU4315960
Manufacturing Year2018
Hours814 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$355,636
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
ENGINEENGINE
Additional Information(2) 3DMC MAXX SLOPE SENSORS
AIR CLEANER, STANDARD
ANTIFREEZE WINDSHIELD WASHER
ARO INSTALLATION, VPAT
BENCHMARK TOOL & SUPPLY MODEM
BLADE, 161" ARO LGP
BULLDOZER, VPAT, LGP, HD, PKG
CAB COMFORT PACKAGE
COLD WEATHER, 120V, PACKAGE
DEMAND FAN STANDARD
FUEL ANTIFREEZE, -45C (-50F)
GUARD, GUIDING, ES, FULL, HD
GUARD, REAR, STANDARD
GUARD, VPAT, HEAVY DUTY, PKG
GX 55 MONITOR
HYDRAULIC OIL, STANDARD
KIT VISIBILITY, SINGLE CAMERA
LANE 3 ORDER
LIGHTS
MANUAL, ENGLISH
MCR3, MASTLESS GPS ANTENNAS
PRODUCT LINK, CELLULAR PLE641
PROTECTION, CYLINDER ROD
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE, AM-N
RIPPER READY PACKAGE
ROLL ON-ROLL OFF
STANDARD PACKAGE, LGP
TANK FUEL, STANDARD
TRACK, 33" ES LGP HD
UC, LGP, HEAVY DUTY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone