Caterpillar D6NLGP

Caterpillar D6NLGP

Price
198,000 USD
Year
2015
Working hours
2746 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA02843
Unit Number171U056
Catalog NumberCU2531773
Manufacturing Year2015
Hours2746 h
CountryUnited States
LocationDavenport, IA
Pricing
Price Excluding Tax$198,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
DIFF STEERDIFF STEER
SWEEPSSWEEPS
Additional InformationARO
4TH VALVE
PICTURES AS OF: 12/8/17 2739 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Goodno damage
  • Goodnot abused - no damage external or internal
  • Goodfaded
  • Goodwith pin
  • Goodslight scuffs - no dents or holes
  • Goodno leakage - has rear cover / guard
  • Good
  • Goodno cracking
  • Goodno cracks or weld repairs found
  • Gooddull - not rusted
  • Goodstraight
  • Goodstraight
  • No
  • No
  • Good appearance.
safety items
  • Goodworking
  • Yes
  • Yes
gauges, operator station, console
  • Goodclutch engages
  • Goodno damage found
  • Goodworking lights and alarm
  • Goodworking
  • Goodno damage
  • Goodall blower speeds working - good air flow
  • Goodworks
  • Goodcloth air ride - pump working
  • Goodall are functional
  • Goodall working
  • Yes
  • No
  • Yes
  • Has Cat am/fm radio - working. Headliner is not damaged or sagging - trim is not damaged.
engine
  • Goodno damage
  • Goodnot loose
  • Goodno leakage
  • Goodstarts easy runs out good
  • Goodno leakage or damage
  • No
  • No
  • Yes
  • No
  • No
  • No
  • C6.6
  • Normal
cooling system
  • Gooddry
  • Good
  • Goodworking condition - no damage found
  • Gooddry - no damage
  • Goodnot leaking
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Goodappear newer
  • Goodno drag
  • Goodno damage found
  • No
  • No
transmission
  • Goodno damage
  • Goodno damage - working
  • Goodno leakage
  • Goodno leakage found
  • GoodMVP option -- good shifts no slippage
  • Goodno leaks or noise
  • Goodnot leaking
  • Goodworking
  • Good6 speed
  • Good6 speed
  • No
  • No
steering
  • Goodpower and speed good
  • Goodtiller not sticking
  • Good steer response.
brake
  • 2nd
  • Service and parking brakes holding very good.
hydraulics
  • Gooddry
  • Goodno looseness
  • Goodno damage found
  • Gooddry - bushings good
  • Goodpower and speed good
  • Gooddry
  • No
  • Has rear aux hydraulics with cab controls . Is ARO wired and ready - has moniter frame in cab.
blade
  • Good90% turned BOE -- Frog is good
  • Goodno denting or holes
  • Goodnot loose
  • Goodnot bent
  • Good
  • Goodfront trunnion adjusted to spec
  • 159" Cat PAT blade
final drives
  • Good
  • Good
  • Good
  • Good
  • No excessive metal found in oil - appears due for oil service.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front40.9mm41.0mm4845
Idlers Front47mm49mm208
Idlers Rear47.5mm49mm188
Links33.9mm33.9mm3030
Pins & Bushings (External)11.1mm10.8mm2830
Pins & Bushings (Internal)goodgood
Segments210mm211mm2018
Track Roller 140.140.73025
Track Roller 241.541.32020
Track Roller 340.840.82525
Track Roller 4guardguard
Track Roller 540.540.82525
Track Roller 641.040.82525
Track Roller 741.241.52020
Track Roller 839.639.73535
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Carrier RollersNo leakage or odd wear
Equalizer BarNot loose
Notes - UNDERCARRIAGESonic measurements 12/8/17
Notes - UNDERCARRIAGE 2No cracking or weld repairs found -- not leaking.
Pivot ShaftNo leakage
SegmentsNo looseness
comments, misc. repairs, general remarks
  • Inspected 12/8/17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone