Caterpillar D6NLGP

Caterpillar D6NLGP

Price
239,061 USD
Year
2016
Working hours
2166 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberMG500687
Unit Number0MG500687
Catalog NumberCU4291473
Manufacturing Year2016
Hours2166 h
CountryUnited States
LocationLA
Pricing
Price Excluding Tax$239,061
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationAIR CLEANER, STANDARD
ARO INSTALLATION, VPAT
BATTERY, HEAVY DUTY, PACKAGE
BLADE, 161" ARO LGP
BULLDOZER, VPAT LGP, STD PKG
CAB PROTECTION PACKAGE
CAB STANDARD PACKAGE
COMPLETE STORAGE PROTECTION
DEMAND FAN STANDARD
GUARD GUIDING, CENTER
GUARD, REAR, STANDARD
GUARD, VPAT, HEAVY DUTY, PKG
HYDRAULIC OIL, STANDARD
LANE 2 ORDER
PACK-DISMOUNTED OR N.I. BLADE
PRODUCT LINK, CELLULAR PL641
PTO FILTER, NO WINCH
RADIATOR, STANDARD
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE, AM-N
RIPPER READY PACKAGE
STANDARD PACKAGE, LGP
TANK FUEL, STANDARD
TRACK, 33", ES, LGP
UC, LGP, SYSTEMONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone