Caterpillar D6N

Caterpillar D6N

Price
185,000 USD
Year
2014
Working hours
2837 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6N
CategoryDozers
Serial NumberPBA01725
Unit Number001307490
Catalog NumberCU2033839
Manufacturing Year2014
Hours2837 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$185,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationAIR CLEANER, STANDARD
ARO INSTALLATION, VPAT
BLADE, 161 ARO LGP
BULLDOZER, VPAT LGP, STD PKG
CATERPILLAR PRODUCT LINK 522
COLD WEATHER, 120V, PACKAGE
D6N LGP TRACTOR
DEMAND FAN STANDARD
GUARD GUIDING, FULL
GUARD STANDARD, FAST FILL
GUARD, REAR, STANDARD
GUARD, VPAT, HEAVY DUTY, PKG
HYDRAULIC OIL, STANDARD
LANE 2 ORDER
MAINTENANCE PACKAGE
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
SAFETY HANDLE, NO SWEEPS
SEAT, STANDARD
STANDARD PACKAGE, LGP
TRACK, 33 , ES, LGP
UNDERCARRIAGE, SYSTEMONE, LGP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone