Caterpillar D6N XL

Caterpillar D6N XL

Price
225,000 USD
Year
2014
Working hours
2543 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6N XL
CategoryDozers
Serial NumberPER00627
Unit NumberCCU000327
Catalog NumberCU4322347
Manufacturing Year2014
Hours2543 h
CountryUnited States
LocationFresno, CA
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationACCUGRADE VPAT
BLADE, ACCUGRADE READY, XL
BOX, REAR, STANDARD
CATERPILLAR PRODUCT LINK 321
CLEAN EMISSION MOD - TIER 4 INT
D6N XL TRACTOR
FAN, DIRECT DRIVE, STANDARD
GUARD, VPAT, PGK
HYDRAULIC OIL, STANDARD
PTO LINES, REAR, STANDARD
RADIATOR, STANDARD
RIP, TEETH, CRVD, PK
COLD WEATHER 120V PKG
D6N XL, BASE PACKAGE
DOZER, VPAT, XL, PK
PRECLEANER, TRUBINE W/SCREEN
GUIDE, TRACK, MS, XL, HD
S/N ADA033795B
S/N C8N19788
S/N JNN00366
S/N KYK02716
S/N S9B00413
S/N T6P01998
TANK FUEL, STANDARD
TC, TD RETARDER
TRANSMISSION & DRIVE LINE
UND XL HD FLANGE
WARNING DECALS
RIPPER READY PKG
SEAT HEATED, VENT
TOP HANDLE, RADIATOR GUARD
TRK, 24", ES, XL
EIN# CW9D66
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
  • ripper / grapple / winch
general appearance
  • VERY GOOD
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good4-18 BELT
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • GoodTEMPER AT 43
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAIR TYPE & HEAT
  • Good
  • Good
  • Yes
  • No
  • No
  • OK
engine
  • Good
  • GoodRED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • YesEPA 2014 RED TAG # CW9D66
  • Yes
  • OK
  • OK
  • No
  • No
  • No
  • No
  • OK
cooling system
  • Good
  • Good
  • Good
  • GoodBELTS
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • Yes
  • OK
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • OK
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • POWER SHIFT
  • Good
  • Good
  • Good
  • Good1980 STALL
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GOOD
brake
  • VERY GOOD
  • Good
  • Good
  • ALL
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • OK
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • OK
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • No
  • OK
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Guiding Guard - LeftGoodSOME ROCK WITH NO CENTERS SEE PICTURE
Guiding Guard - RightGoodSOME ROCK GUARD NO CENTER SEE PICTURE
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE85%
Bottom RollersCAT
Track Shoe Grouser Height2842841717
Carrier Rollers Front191219177
Idlers Front999999
Idlers Rear989888
Links1481491410
Pins & Bushings (External)46472016
Segments2102102020
Track Roller 317016989
Track Roller 41716989
Track Roller 6170167812
Track Roller 717016989
Cannon / Track AdjusterOK
Carrier RollersCAT
Equalizer BarOK
Idlers / TypeSTD.
Link / Brand / Part Number106-1625 CAT U/C
Notes - UNDERCARRIAGEOK
Pins & Bushings (External)OK
Pins & Bushings (Internal)OK WET
Pivot ShaftOK
SegmentsOK
Track Shoes Width / Type24"
emissions
  • No
  • NONE
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • OK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone