Caterpillar D6N XL

Caterpillar D6N XL

Price
212,000 USD
Year
2015
Working hours
2358 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6N XL
CategoryDozers
Serial NumberPER00825
Unit NumberCCU000326
Catalog NumberCU4309366
Manufacturing Year2015
Hours2358 h
CountryUnited States
LocationCity Of Industry, CA
Pricing
Price Excluding Tax$212,000
Tax-
Price Including Tax-
Features
Additional InformationARO INSTALLATION, VPAT
BATTERY, STANDARD, PACKAGE
BLADE, 129" ARO XL
BULLDOZER, VPAT XL, HD PACKAGE
CATERPILLAR PRODUCT LINK 321
COMPLETE STORAGE PROTECTION
DEMAND FAN STANDARD
GRID, RADIATOR CORE PROTECTOR
AIR CLEANER, STANDARD
GUARD, REAR, STANDARD
GUARD, VPAT, STANDARD, PACKAGE
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
MAINTENANCE PACKAGE
PACK-DISMOUNTED OR N.I. BLADE
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
RIPPER, TEETH CURVED, PACKAGE
SAFETY HANDLE, NO SWEEPS
SEAT, STANDARD
STANDARD PACKAGE, XL
TRACK, 24", ES, XL, HD
GUARD GUIDING ES FULL, HD
U/C HD WITH DOUBLE FLANGE, XL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone