Caterpillar D6N XL

Caterpillar D6N XL

Price
260,000 USD
Year
2012
Working hours
3300 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6N XL
CategoryDozers
Serial NumberLJR00618
Unit NumberPL15884
Catalog NumberCU1689803
Manufacturing Year2012
Hours3300 h
CountryUnited States
LocationFairbanks, AK
Pricing
Price Excluding Tax$260,000
Tax-
Price Including Tax-
Features
Accessories
RIPPERRIPPER
Additional Information*ACCUGRADE READY, CAB
*COLD WEATHER PACKAGE 120V
*D6N XL TRACTOR
*GUARD PACKAGE, HEAVY DUTY
*MAINTENANCE PACKAGE
*RIPPER READY PACKAGE
*UNDERCARRIAGE, XL, HEAVY DUTY
ANTIFREEZE WINDSHIELD WASHER
BLADE, ACCUGRADE READY, XL
CATERPILLAR PRODUCT LINK 321
CERT EMISSIONS,EPA FLEX (PEC)
MANUAL, ENGLISH
ROLL ON-ROLL OFF
SN:B3Z00466
TRACK, 24", ES, XL, HD
SN:B7J00585
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone