Caterpillar D6N XL C1

Caterpillar D6N XL C1

Price
On Request
Year
2014
Working hours
1186 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6N XL C1
CategoryDozers
Serial NumberPER00799
Unit Number001402260
Catalog NumberCU2080842
Manufacturing Year2014
Hours1186 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, PATBLADE, PAT
DIFF STEERDIFF STEER
BLUETOOTHBLUETOOTH
Additional InformationLANE 2 ORDER
REGIONAL PACKAGE ADSD-N
STANDARD PACKAGE, XL
RIPPER READY PACKAGE
MAINTENANCE PACKAGE
GUARD, VPAT, HEAVY DUTY, PKG
COLD WEATHER, 120V, PACKAGE
ARO INSTALLATION, VPAT
UNDERCARRIAGE, XL SYSTEMONE
PTO FILTER, NO WINCH
SAFETY HANDLE, NO SWEEPS
SEAT, STANDARD
AIR CLEANER, STANDARD
DEMAND FAN STANDARD
RADIATOR, STANDARD
HYDRAULIC OIL, STANDARD
BULLDOZER, VPAT XL, STD PKG
GUARD, REAR, STANDARD
TRACK, 24", ES, XL
GUARD STANDARD, FAST FILL
BLADE, 129" ARO XL
NO GUIDING GUARD
COMPLETE STORAGE PROTECTION
CATERPILLAR PRODUCT LINK 321
PACK-DISMOUNTED OR N.I. BLADE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • GoodCab
  • Good
  • Good
  • Good
  • GoodTank guard minor cosmetics
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Working cab radio installed
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Engine runs well
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Operates well
steering
  • Good
  • Good
  • Good
  • Good
  • Overall good
brake
  • Overall good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good
final drives
  • Good
  • Good
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front177 mm177 mm1313
Idlers Front49.5 mm49.5 mm44
Idlers Rear49.5 mm49.5 mm44
Links120.5 mm120.5 mm1010
Pins & Bushings (External)63 mm63 mm2424
Segments2424
Track Roller 126 mm26 mm3232
Track Roller 225 mm25 mm2525
Track Roller 325 mm25 mm2525
Track Roller 425 mm25 mm2525
Track Roller 525 mm25 mm2525
Track Roller 624 mm24 mm2020
Track Roller 725 mm25 mm2525
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?NoRotating
Equalizer BarGood
Notes - UNDERCARRIAGE 1Overall good U/C
Pins & Bushings (External)Rotating
Pins & Bushings (Internal)Sealed & lubricated
Pivot ShaftGood
comments, misc. repairs, general remarks
  • Inspection Performed @ 1186 hrs.
  • Overall good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone