Caterpillar D6N LGP

Caterpillar D6N LGP

Price
195,000 USD
Year
2014
Working hours
3235 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6N LGP
CategoryDozers
Serial NumberPBA02073
Unit Number0PBA02073
Catalog NumberCU2414944
Manufacturing Year2014
Hours3235 h
CountryUnited States
LocationLake Charles Rents, LA
Pricing
Price Excluding Tax$195,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional Information*D6N LGP TRACTOR
*STANDARD PACKAGE, LGP
*ARO INSTALLATION, VPAT
*MAINTENANCE PACKAGE
*RIPPER READY PACKAGE
*UNDERCARRIAGE, SYSTEMONE, LGP
*BATTERY, STANDARD, PACKAGE
*PTO FILTER, NO WINCH
*SAFETY HANDLE, NO SWEEPS
*SEAT, STANDARD
*AIR CLEANER, STANDARD
*DEMAND FAN STANDARD
*RADIATOR, STANDARD
*HYDRAULIC OIL, STANDARD
*GUARD, VPAT, STANDARD, PACKAGE
*GUARD, REAR, STANDARD
*REGIONAL PACKAGE EUROPE
*BULLDOZER, VPAT LGP, STD PKG
GUARD GUIDING, FULL
LANE 1 ORDER
COMPLETE STORAGE PROTECTION
CATERPILLAR PRODUCT LINK 522
REGIONAL PACKAGE ADSD-N
PACK-DISMOUNTED OR N.I. BLADE
TRACK, 33", ES, LGP
BLADE, 161" ARO LGP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone