Caterpillar D6N LGP

Caterpillar D6N LGP

Price
209,000 USD
Year
2014
Working hours
2957 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6N LGP
CategoryDozers
Serial NumberPBA01858
Unit NumberS058250
Catalog NumberCU2475511
Manufacturing Year2014
Hours2957 h
CountryUnited States
LocationRichmond, VT
Pricing
Price Excluding Tax$209,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
DRAWBARDRAWBAR
Additional InformationAIR CLEANER, STANDARD
BLADE, 161 ARO LGP
BULLDOZER, VPAT LGP, STD PKG
CATERPILLAR PRODUCT LINK 522
COLD WEATHER, 120V, PACKAGE
COMPLETE STORAGE PROTECTION
GUARD GUIDING, FULL
GUARD STANDARD
GUARD, REAR, STANDARD
GUARD, VPAT, HEAVY DUTY, PKG
HYDRAULIC OIL, STANDARD
PTO FILTER, NO WINCH
RIPPER READY PACKAGE
SEAT, HEATED
STANDARD PACKAGE, LGP
TRACK, 33 , ES, LGP
UNDERCARRIAGE, SYSTEMONE, LGP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone