Caterpillar D6MLGP

Caterpillar D6MLGP

Price
59,000 USD
Year
2001
Working hours
16883 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6MLGP
CategoryDozers
Serial Number4JN02626
Unit NumberUP08171
Catalog NumberCU4329341
Manufacturing Year2001
Hours16883 h
CountryUnited States
LocationAustell, GA
Pricing
Price Excluding Tax$59,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, PATBLADE, PAT
STEER, FINGER TIP CONTROLSTEER, FINGER TIP CONTROL
Additional InformationLGP
ACCUGRADE READY
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSome welding repairs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Good overall apperance
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • All gauges/ switches work
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Engine cranks ,runs good at low,high idle and T/C stall May need to service machine
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairGuards cracked
  • Good
  • No
  • Yes
  • No leaks
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • Machine cranks good.
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good1965 RPM
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
  • No
  • Machine operates good in all speeds/directions
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Machine steers good in both directions
brake
  • Good
  • Good
  • 3rd gear, T/C stall
hydraulics
  • GoodNo leaks
  • Good
  • Fair
  • Good
  • GoodNo leaks
  • Good
  • Good
  • Good
  • Good
  • GoodNo leaks
  • Yes
  • All blade functions work good,no drift in cylinders
blade
  • Good
  • Fair
  • GoodEdges have been flipped
  • Good
  • FairNormal wear for high hour machine
  • Fair
  • Good
  • Good
  • Fair
  • Normal wear in blade pins/ bearings for high hour machine
final drives
  • GoodNo leaks
  • GoodNo leaks
  • GoodNo leaks
  • GoodNo leaks
  • No
  • No leaks
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front166mm166mm4040
Idlers Front45mm45mm3636
Idlers Rear45mm47mm3648
Links116mm116m5555
Pins & Bushings (External)60mm60mm4949
Segments211mm211mm1818
Track Roller 127mm27mm4040
Track Roller 227mm27mm4040
Track Roller 327mm27mm4040
Track Roller 427mm27mm4040
Track Roller 527mm27mm4040
Track Roller 627mm27mm4040
Track Roller 727mm27mm4040
Track Roller 828mm28mm4848
Track Shoe Grouser Height48mm48mm28
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE50%
Cannon / Track AdjusterLeft cannon seeping oil Idler extension at 3 1/2 “
Equalizer BarGood condition,see photos
Idlers / TypeSys.One
Link / Brand / Part NumberSys one/ Cat/2352501 Some links have been replaced,most links wore 55%
Notes - UNDERCARRIAGESystem One
Pivot ShaftNo leaks
Track Shoes Width / Type33”/single grouser Grouser height at 48mm
emissions
  • No after treatment required on this engine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone