Caterpillar D6MLGP

Caterpillar D6MLGP

Price
59,000 USD
Year
2002
Working hours
8365 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6MLGP
CategoryDozers
Serial Number4JN02995
Unit NumberUP08174
Catalog NumberCU4329342
Manufacturing Year2002
Hours8365 h
CountryUnited States
LocationCalhoun, GA
Pricing
Price Excluding Tax$59,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ENGINE ENCLOSURESENGINE ENCLOSURES
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, PATBLADE, PAT
STEER, FINGER TIP CONTROLSTEER, FINGER TIP CONTROL
Additional InformationAIR SUSPENSION SEAT
ACCUGRADE READY
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • Good
  • GoodLower portion of cab under door is beat up
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight hand enclosure slightly bent, sheet metal guards under cab Dort bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Machine in overall good cosmetic condition.
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNeeds all new wiper blades
  • Plastic covering around/ behind seat has hole drilled in them,all gauges/ switches working.
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodEngine ran good at low idle,high idle and T/C stall
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • V belts in good condition
  • Oil pressure light goes out when engine is cranked
  • Normal engine smoke
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSome lights not working
  • No
  • No
  • Machine started fine,system charging 27 volts
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodConverter heats up wh3n stalled and cools off when back to high idle
  • GoodStall sped 1880 rpm
  • Good
  • Good
  • No
  • Yes
  • Yes
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Machine finger tip controls work good
brake
  • Good
  • Good
  • 3rd gear t/ c stall
  • Brakes work good
hydraulics
  • Good
  • Good
  • Good
  • GoodNo leaks, wear in pins/ bearings for rod and barrel end of cylinder
  • Good
  • Good
  • Good
  • GoodWear in pins/ bearings or rod and barrel eng of cylinder
  • No
  • Wear in pins / bearings for lift and tilt cylinders rod and barrel ends.All hydraulic functions work fine
blade
  • FairQuite a lot of welding repair has been done to angle cylinder brackets and center tree bracket
  • FairWear in c frame to main frame pin/ bearings,wear in center tree and lower stabilizer link pins/ bearings
  • Good
  • FairFace/ skin is thin in places,has had plates welded on each corner
  • Fair
  • FairWear in pins bearings
  • Good
  • FairWear in pins/ bearings
  • Fair
  • Blade in overall good shape,normal wear for a 8000 hr machine
final drives
  • Good
  • Good
  • Good
  • No
  • No leaks on final drives
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1751751010
Idlers Front25251212
Idlers Rear25251212
Links1161163030
Pins & Bushings (External)646466
Segments2112111818
Track Roller 11851854848
Track Roller 81821836060
Track Shoe Grouser Height545488
Guiding Guard - LeftFairWore and bent some
Guiding Guard - RightFair
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Cannon / Track AdjusterNo leaks
Equalizer BarSome wear in end pin/ bearing
Link / Brand / Part NumberS/ Lube,Cat/ 4173596
Notes - UNDERCARRIAGEUndercarriage in overall good condition
Pivot ShaftNo leaks
Track Shoes Width / Type34 single grouser
comments, misc. repairs, general remarks
  • Machine in overall good cosmetic condition
ripper / grapple / winch
  • No ripper
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone