Caterpillar D6KXL

Caterpillar D6KXL

Price
138,400 USD
Year
2008
Working hours
5010 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6KXL
CategoryDozers
Serial NumberFBH00777
Unit Number27A16308
Catalog NumberCU892834
Manufacturing Year2008
Hours5010 h
CountryUnited States
LocationMonroe, WA
Pricing
Price Excluding Tax$138,400
Tax-
Price Including Tax-
Features
Additional Information*CAB, STANDARD
*CONTROL, RIPPER
*D6K XL TRACTOR
*ENCLOSURE, ENGINE, STANDARD
*FINAL DRIVE, XL
*GUARD, IDLER
*HYDRAULIC OIL, STANDARD
*HYDRAULICS, 4 VALVE
*INSTALLATION, ACCUGRADE READY
*MUFFLER
*TANK, FUEL, STANDARD
ANTIFREEZE, -50C (-58F)
BLADE ACCUGRADE READY, XL
FAN, DEMAND
GRILL, RADIATOR, STANDARD
GUARD, CRANKCASE, STANDARD
GUARD, FUEL TANK, STANDARD
INSTRUCTIONS, ENGLISH
LANGUAGE, MESSENGER
NO PRODUCT LINK
OIL CHANGE, HIGH SPEED
PACK, ROLL ON/ROLL OFF BY SEA
PACK-DISMOUNTED OR N.I. BLADE
SEAT, CLOTH, AIR SUSPENSION
TEETH, CURVED,SET OF 3
TRACK, 22", ES, XL
WARNING DECALS, ANSI, FOR NACD
*C-FRAME, DOZER
*HYDRAULICS, STANDARD
C6.6 ACERT ENG SN:C6E06156
GUARD, TRACK GUIDING, LONG
RIPPER, D6K, MULTI-SHANK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone