Caterpillar D6K2XL

Caterpillar D6K2XL

Price
205,252 USD
Year
2017
Working hours
693 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2XL
CategoryDozers
Serial NumberDFR00506
Unit NumberE137411
Catalog NumberCU4309211
Manufacturing Year2017
Hours693 h
CountryUnited States
LocationYuma, AZ
Pricing
Price Excluding Tax$205,252
Tax-
Price Including Tax-
Features
Additional InformationHIGH DRIVE / LOW DRIVE: LOW DRIVE
ROPS: T4F
HEATER
ENGINE TIER RATING: T4F
PRODUCT LINK: T4F
BLADE TYPE: 126" ARO XL
XR / XL: XL
TRACK SHOE WIDTH/TYPE: 22" EX XL HD
RIPPER, MS
NUMBER OF SHANKS: 3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone