Caterpillar D6K2XL

Caterpillar D6K2XL

Price
146,000 USD
Year
2015
Working hours
3940 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2XL
CategoryDozers
Serial NumberWMR00699
Unit Number457346
Catalog NumberCU4311178
Manufacturing Year2015
Hours3940 h
CountryUnited States
LocationElpaso, CO
Pricing
Price Excluding Tax$146,000
Tax-
Price Including Tax-
Features
Additional Information2015 CATERPILLAR D6K2 XL DOZER
AM/FM RADIO / CD PLAYER
BLADE, 126" ARO XL
C6 ENGINE
CAB, STANDARD
CATERPILLAR PRODUCT LINK 321
CLEAN EMISSIONS MODULE, TIER 4
FAN, DEMAND
GUARD, TRACK GUIDING, CTR
HYDRAULIC OIL, STANDARD
NO ACCUGRADE READY, CAB
NONE ARO PLATE
PACKAGE RIPPER, TEETH CURVED
PROTECTION PACKAGE, FRONT
REGIONAL PACKAGE ADSD-N
RIPPER 3 SHANKS
RIPPER READY PACKAGE
ROLLERFRAME, 8/2 HEAVY DUTY
SEAT, CLOTH, STANDARD
TRACK, 22" MS XL HD
USED PURCHASE/ M. SHERIDAN
0P0800 / 3511 / 03/27/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone