Caterpillar D6K2XL

Caterpillar D6K2XL

Price
165,000 USD
Year
2015
Working hours
2435 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2XL
CategoryDozers
Serial NumberWMR00916
Unit Number453802T
Catalog NumberCU2562328
Manufacturing Year2015
Hours2435 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$165,000
Tax-
Price Including Tax-
Features
Additional Information2015 CATERPILLAR D6K2 TRACTOR
ACCUGRADE READY, CAB
AM/FM RADIO-CD PLAYER
AS IS / AS RECEIVED
BLADE, 126" ARO XL
C6.6 ENGINE
CAB, STANDARD
CATERPILLAR PRODUCT LINK 321
COLD WEATHER, 120V, PACKAGE
CONTROL, RIPPER
ENGINE US
ETHER STARTING AID
FAN, DEMAND
GRILL RADIATOR, STANDARD
GUARD, CRANKCASE, STANDARD
GUARD, TRACK GUIDING, F&R
GUARD,FUEL TANK, STANDARD
HEATER, ENGINE COOLANT, 120V
HYDRAULIC OIL, STANDARD
HYDRAULICS, 4 VALVE
PACKAGE RIPPER, TEETH STRAIGHT
PROTECTION PACKAGE, STANDARD
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
RIPPER, D6K, MULTI-SHANK
ROLLERFRAME, 8/2 HEAVY DUTY
RPM INDUSTRIES,QUICK-EVAC SYSTEM
SEAT, CLOTH, STANDARD
STANDARD ENGINE ENCLOSURE
TEETH STRAIGHT, SET OF 3
TRACK, 22" MS XL HD
TRIMBLE BASE KIT
1801 9/30/18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
general appearance
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • FairDirty
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • All gears
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Pins & Bushings Turned?No
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Unit in good operating condition
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone