Caterpillar D6K2XL

Caterpillar D6K2XL

Price
170,936 USD
Year
2017
Working hours
2102 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2XL
CategoryDozers
Serial NumberDFR00424
Unit NumberE135464
Catalog NumberCU2518700
Manufacturing Year2017
Hours2102 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$170,936
Tax-
Price Including Tax-
Features
Additional InformationAIR CONDITIONING
BLADE TYPE: PAT
GPS READY
HIGH DRIVE / LOW DRIVE: LOW DRIVE
NUMBER OF SHANKS: 3
RIPPER, MS
TRACK SHOE WIDTH/TYPE: 22" ES XL HD
XR / XL: XL
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone