Caterpillar D6K2XL

Caterpillar D6K2XL

Price
178,296 USD
Year
2017
Working hours
1686 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2XL
CategoryDozers
Serial NumberDFR00497
Unit NumberE136928
Catalog NumberCU2552552
Manufacturing Year2017
Hours1686 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$178,296
Tax-
Price Including Tax-
Features
Additional InformationPRODUCT LINK: INCLUDES
ROPS: ENCLOSED
AIR CONDITIONING
RIPPER, MS
HEATER
TRACK SHOE WIDTH/TYPE: 22" ES XL HD
NUMBER OF SHANKS: 3
BLADE TYPE: 126" ARO XL
XR / XL: XL
HIGH DRIVE / LOW DRIVE: LOW DRIVE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone