Caterpillar D6K2XL

Caterpillar D6K2XL

Price
145,420 USD
Year
2016
Working hours
1556 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2XL
CategoryDozers
Serial NumberWMR01207
Unit Number6CR5897
Catalog NumberCU2426626
Manufacturing Year2016
Hours1556 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$145,420
Tax-
Price Including Tax-
Features
Additional InformationWORK READY

ACCUGRADE READY, CAB
BLADE, 126" FOLDABLE ARO XL
CAB, STANDARD
CATERPILLAR PRODUCT LINK 321
COLD WEATHER, 120V, PACKAGE
COMPLETE STORAGE PROTECTION
CONTROL, RIPPER
D6K2XL 2016
ENGINE US
ETHER STARTING AID
FAN, DEMAND
GRILL, RADIATOR, HEAVY DUTY
GUARD, CRANKCASE, STANDARD
GUARD, FUEL TANK, STANDARD
GUARD, TRACK GUIDING, CENTER
HEATER, ENGINE COOLANT, 120V
HYDRAULIC OIL, STANDARD
HYDRAULICS, 4 VALVE
HYDRAULICS. STANDARD
LANE 2 ORDER
PROTECTION PACKAGE, FRONT
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
ROLLERFRAME, 8/2 SYSTEMONE
SEAT, CLOTH, STANDARD
STANDARD ENGINE ENCLOSURE
TRACK, 22", ES, XL
WARNING DECALS, AINSI
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone