Caterpillar D6K2XL

Caterpillar D6K2XL

Price
240,971 USD
Year
2016
Working hours
2781 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2XL
CategoryDozers
Serial NumberWMR01143
Unit Number442219T
Catalog NumberCU2465053
Manufacturing Year2016
Hours2781 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$240,971
Tax-
Price Including Tax-
Features
Additional InformationC6.6 ENGINE
CATERPILLAR PRODUCT LINK 321
REGIONAL PACKAGE ADSD-N
STANDARD ENGINE ENCLOSURE
WARNING DECALS, AINSI
RIPPER READY PACKAGE
HYDRAULICS, 4 VALVE
CONTROL, RIPPER
PROTECTION PACKAGE, STANDARD
GUARD,FUEL TANK, STANDARD
GRILL RADIATOR, STANDARD
GUARD, CRANKCASE, STANDARD
ENGINE US
FAN, DEMAND
ROLLERFRAME, 8/2 HEAVY DUTY
HYDRAULIC OIL, STANDARD
GUARD, TRACK GUIDING, F&R
SEAT, CLOTH, STANDARD
CAB, STANDARD
BLADE, 126" ARO XL
ACCUGRADE READY, CAB
RIPPER, D6K, MULTI-SHANK
PACKAGE RIPPER, TEETH STRAIGHT
COLD WEATHER, 120V, PACKAGE
TEETH STRAIGHT, SET OF 3
ETHER STARTING AID
HEATER, ENGINE COOLANT, 120V
0P0720
AM-FM RADIO / CD PLAYER
TRACK, 22" MS XL HD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone