Caterpillar D6K2XL

Caterpillar D6K2XL

Price
170,000 USD
Year
2015
Working hours
2576 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2XL
CategoryDozers
Serial NumberWMR00777
Unit NumberEQ004734
Catalog NumberCU2234432
Manufacturing Year2015
Hours2576 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$170,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationACCUGRADE READY, CAB
ANTIFREEZE, -50C (-58F)
BLADE, 126" ARO XL
CAB, STANDARD
CATERPILLAR PRODUCT LINK 321
COLD WEATHER, 120V, PACKAGE
COMPLETE STORAGE PROTECTION
D6K2 XL TRACTOR
D6K2 XL TRACTOR, DCA-5
ENGINE US
FAN, DEMAND
GUARD, TRACK GUIDING, CTR
HYDRAULIC OIL, STANDARD
LANE 1 ORDER
PACK-DISMOUNTED OR N.I. BLADE
PROTECTION PACKAGE, FRONT
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
ROLLERFRAME, 8/2 HEAVY DUTY
SEAT, CLOTH, STANDARD
TRACK, 22", ES, XL, HD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
general appearance
  • Overall good appearance
  • YesDuring last service
  • Good
  • Good
  • Good
  • FairA few bent fins
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor bend
  • Good
  • GoodCab (rt. side minor cosmetics)
  • Good
  • Good
safety items
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo washers
  • Yes
  • No
  • Working cab radio installed
engine
  • GoodRed
  • Good
  • GoodStack minor dent
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Overall good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Starts & charges well
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • Operates well
steering
  • Good
  • Good
  • Good
  • Good
  • Operates well
brake
  • Good
  • Overall good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well
blade
  • Good
  • Good
  • Good
  • Some wear and overall good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Overall good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Roller 4//
Track Roller 522224444
Track Roller 622224444
Track Roller 722224444
Carrier Rollers Front1541574740
Carrier Rollers Rear1581533550
Idlers Front28283535
Links1151154040
Pins & Bushings (External)57579090
Segments9090
Track Roller 123235050
Track Roller 221214040
Track Roller 321214040
Notes - UNDERCARRIAGELower track wear guide guards installed
Notes - UNDERCARRIAGE 1Needs P&B turn
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed & lubricated
Pivot ShaftGood
Track Shoes Width / Type22" s/g
Track Roller 8//
Track Shoe Grouser Height5656
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Cannon / Track AdjusterGood
Equalizer BarGood
Link / Brand / Part Number106-1625-26
comments, misc. repairs, general remarks
  • Inspection performed @ 2576 hrs
  • Overall good machine
ripper / grapple / winch
  • Ripper valve installed
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone