Caterpillar D6K2LGP

Caterpillar D6K2LGP

Price
188,852 USD
Year
2016
Working hours
1657 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2LGP
CategoryDozers
Serial NumberRST02183
Unit Number0RST02183
Catalog NumberCU4291474
Manufacturing Year2016
Hours1657 h
CountryUnited States
LocationLA
Pricing
Price Excluding Tax$188,852
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationACCUGRADE READY, CAB
BLADE, 145" ARO LGP
CAB, PROTECTION PACKAGE
CAB, STANDARD
CATERPILLAR PRODUCT LINK 321
COMPLETE STORAGE PROTECTION
ENGINE US
FAN, DEMAND
GUARD, TRACK GUIDING, CENTER
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
PACK-DISMOUNTED OR N.I. BLADE
PROTECTION PACKAGE, STANDARD
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
ROLLERFRAME, 8/2 SYSTEMONE
SEAT, CLOTH, STANDARD
TRACK, 30", ES, LGP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone