Caterpillar D6K2LGP

Caterpillar D6K2LGP

Price
185,000 USD
Year
2014
Working hours
2976 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2LGP
CategoryDozers
Serial NumberRST00950
Unit Number434378T
Catalog NumberCU2064339
Manufacturing Year2014
Hours2976 h
CountryUnited States
LocationBloomfield, CO
Pricing
Price Excluding Tax$185,000
Tax-
Price Including Tax-
Features
Additional InformationC6.6 ENGINE
CATERPILLAR PRODUCT LINK 321
REGIONAL PACKAGE ADSD-N
STANDARD ENGINE ENCLOSURE
WARNING DECALS, AINSI
WINCH AND RIPPER READY PACKAGE
HYDRAULICS, 4 VALVE
CONTROL, RIPPER OR WINCH
HYDRAULICS, WINCH READY
PROTECTION PACKAGE, HEAVY DUTY
GUARD,FUEL TANK, STANDARD
GRILL RADIATOR, HD
GUARD, CRANKCASE, HD
FAN, DEMAND
ROLLERFRAME, 8/2 HEAVY DUTY
TRACK, 30", ES, LGP, HD
HYDRAULIC OIL, STANDARD
GUARD, TRACK GUIDING, F&R
SEAT, CLOTH, STANDARD
CAB, STANDARD
BLADE, 145" ARO LGP
NO ACCUGRADE READY, CAB
COLD WEATHER, 120V, PACKAGE
WINCH PREPARATION
ETHER STARTING AID
HEATER, ENGINE COOLANT, 120V
FAIRLEAD, 3 ROLLERS
PA50 WINCH VARIABLE SPEED
SCREEN, REAR, CAB
WINCH CABLE
QUICK-EVAC SYSTEM
AM/FM RADIO / CD PLAYER
POWER MODULE
0P0800/2606 M.S
NONE ARO PLATE
ACCUGRADE BASE KIT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • blade
  • undercarriage
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • good
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Fair
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front7.027.024545
Carrier Rollers Rear7.027.024545
Idlers Front.94.943636
Links1.371.39105
Pins & Bushings (External).39.394040
Track Roller 3.82.822929
Track Roller 8.80.802828
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Equalizer BarOK
Notes - UNDERCARRIAGEHAS GUARDS
Pivot ShaftOK
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone